Digital Microscope
VHX-900 series
Real Bore Lens VH-B27
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VH-B27 | |||
Type | Borescope lens | |||
Borescope lens zoom attachment | VH-BA | |||
Outer diameter | When the borescope lens alone/With the Guard tube installed | ø2.7 (ø3.0) mm ø0.11" (ø0.12")*1 | ||
When the Lateral view tube is installed | ø3.0 mm0.118" *2 | |||
View direction | When the borescope lens alone/With the Guard tube installed | 0° (Direct view) | ||
When the Lateral view tube is installed | 90° (Lateral view) | |||
Effective length | 185.3 mm 7.30" | |||
Maximum observation magnification | 150x*3 | |||
View angle | 32° | |||
Minimum view range | 2 mm 0.08"*4 | |||
Working distance | 3 mm 0.12" or more | |||
Environmental resistance | Ambient temperature | 0 to +40 °C 32 to 104 °F | ||
*1 The value in parenthesis is when the Guard tube is installed. |