Digital Microscope
VHX-900 series
Recommended Replaceable Products: Ultra-small, high-performance zoom lens (20 x to 200 x) - VH-Z20T
Contact Us: 1-888-539-3623 Inquiry form
Fixed-magnification Lens (50X) VH-50
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VH-50 | |||
Magnification | 50×*1 | |||
Field-of-view | Horizontal | 6.1 mm0.24" | ||
Vertical | 4.55 mm0.179" | |||
Diagonal | 7.62 mm0.30" | |||
Depth-of-field | 6.5 mm0.256" | |||
Working distance | ― | |||
Non-contact type observation distance | 12.5 mm 0.49"*2 | |||
Note | Compared to a microscope, this product provides a much deeper depth of field, which makes it possible to obtain clear three-dimensional images. This product is standard-equipped with 2 types of illumination heads : a contact type and a non-contact type. | |||
*1 Magnification on a 15" monitor. |