Digital Microscope
VHX-900 series
Recommended Replaceable Products: Ultra-small, high-performance zoom lens (20 x to 200 x) - VH-Z20T
Contact Us: 1-888-539-3623 Inquiry form
Fixed-magnification Lens (100X) VH-100
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VH-100 | |||
Magnification | 100×*1 | |||
Field-of-view | Horizontal | 3.05 mm0.12" | ||
Vertical | 2.28 mm0.09" | |||
Diagonal | 3.81 mm0.15" | |||
Depth-of-field | 1 mm0.039" | |||
Working distance | ― | |||
Non-contact type observation distance | 11 mm 0.433"*2 | |||
Note | Compared to a microscope, this product provides a much deeper depth of field, which makes it possible to obtain clear three-dimensional images. This product is standard-equipped with 2 types of illumination heads : a contact type and a non-contact type. | |||
*1 Magnification on a 15" monitor. |