Digital Microscope
VHX-700F series
Recommended Replaceable Products: Long-focal-distance, high-performance zoom lens (50 x to 500 x) - VH-Z50T
Contact Us: 1-888-539-3623 Inquiry form
Long-distance High-performance Zoom Lens (50-500X) VH-Z50W
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VH-Z50W | |||
Magnification | 50×, 100×, 200×, 300×, 400×, 500×*1 | |||
Field-of-view | Horizontal | 6.09 mm0.24" (50x) | ||
Vertical | 4.57 mm0.18" (50x) | |||
Diagonal | 7.62 mm0.30" (50x) | |||
Working distance | 85 mm3.35"*1 | |||
*1 Magnification on a 15-inch monitor |