Digital Microscope
VHX-700F series
Recommended Replaceable Products: Ultra-small, high-performance zoom lens (20 x to 200 x) - VH-Z20T
Contact Us: 1-888-539-3623 Inquiry form
Hyper View Lens (100X) VH-V100
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VH-V100 | |||
Magnification | 100×*1 | |||
Field-of-view | Horizontal | 3.05 mm0.12" | ||
Vertical | 2.28 mm0.09" | |||
Diagonal | 3.81 mm0.15" | |||
Depth-of-field | 1 mm0.039" | |||
Working distance | ― | |||
Non-contact type observation distance | ―*2 | |||
Note | This product can eliminate glare (reflection) from lustrous surfaces, which makes it possible to observe surfaces in detail. In turn, this makes it possible to easily check for scratches, dirt, and cracks in materials such as metal, glass, and ceramic, which was difficult to do with microscopes. | |||
*1 Magnification on a 15" monitor. |