Digital Microscope
VHX-7000 series
Large free-angle observation system (XYZ motorized stage, Z motorized focus) VHX-S770E
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VHX-S770E | |||
XYθ stage | XY stage: Motorized/Manual | Motorized | ||
XY motorized stage motor | 2-phase stepping motor | |||
XY motorized stage resolution | 1 µm (typical) | |||
XY motorized stage movement speed | 20 mm 0.79"/sec (max) | |||
XY-stage movement range | ±50 mm ±1.97" | |||
θ rotation angle | - | |||
XYθ stage size | Top surface: 233 × 185 mm 9.17" × 7.28" (center disk: ø168 ø6.61") | |||
Transmitted lighting | 20x or higher | |||
Focus Z axis | Z stage: Motorized/Manual | Motorized | ||
Z motorized stage motor | 5-phase stepper motor | |||
Z motorized stage resolution | 0.1 μm (typical) | |||
Z motorized stage travel speed | 17 mm 0.67" /sec (max) | |||
Z stage travel range | 49 mm 1.93" | |||
Stage Z axis | Z stage: Motorized/Manual | Motorized | ||
Z motorized stage motor | 2-phase stepping motor | |||
Z motorized stage resolution | 1 µm (typical) | |||
Z motorized stage travel speed | 10 mm 0.39"/sec (max) | |||
Z stage travel range | 50 mm 1.97" | |||
Side camera | Yes, VGA | |||
Load capacity | 5 kg | |||
Ratings | Power voltage | 100 to 240 VAC ±10%, 50/60 Hz | ||
Power consumption | 130 VA | |||
Environmental resistance | Ambient temperature | +5 to 40°C +41 to 104 °F | ||
Relative humidity | 20 to 80% RH (no condensation) | |||
Weight | 25.3 kg |