Digital Microscope
VHX-7000 series
Z-axis motorized stage VHX-S700F
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VHX-S700F | |||
Z stage | Z motorized/manual stage | Motorized | ||
Z motorized stage motor | 5-phase stepping motor | |||
Z motorized stage resolution | 0.1 µm (typ.) | |||
Z motorized stage movement speed | 17 mm 0.67"/sec (max) | |||
Z stage movement amount | 49 mm 1.93" | |||
Ratings | Power voltage | 12V DC 2.5 A | ||
Power consumption | 30 VA | |||
Environmental resistance | Ambient temperature | +5 to 40°C +41 to 104 °F | ||
Relative humidity | 20 to 80% RH (no condensation) | |||
Weight | Approx. 3.5 kg |