Digital Microscope
VHX-7000 series
High-Resolution Maximum-Magnification Objective Lens (2500× to 6000×) VHX-E2500
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VHX-E2500 | |||
Magnification | 2500x, 4000x, 5000x, 6000x | |||
Image capture range | H (Horizontal) | 2500x:0.12 mm 0.0047" | ||
V (Vertical) | 2500x:0.09 mm 0.0035" | |||
D (Diagonal) | 2500x:0.15 mm 0.0059" | |||
Observation distance | 1 mm 0.0394" |