Digital Microscope
VHX-7000 series
High-Resolution Low-Magnification Objective Lens (20× to 100×) VHX-E20
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VHX-E20 | |||
Magnification | 20x, 30x, 40x, 50x, 80x, 100x | |||
Image capture range | H (Horizontal) | 20x:15.24 mm 0.600" | ||
V (Vertical) | 20x:11.4 mm 0.449" | |||
D (Diagonal) | 20x:19.05 mm 0.750" | |||
Observation distance | 30 mm 1.181" (22.9 mm 0.902" *1) | |||
*1 When OP-88323 is mounted |