Digital Microscope
VHX-7000 series
High-Resolution Medium-Magnification Objective Lens (100× to 500×) VHX-E100
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VHX-E100 | |||
Magnification | 100x, 150x, 200x, 300x, 400x, 500x | |||
Image capture range | H (Horizontal) | 100x:3.05 mm 0.120" | ||
V (Vertical) | 100x:2.28 mm 0.090" | |||
D (Diagonal) | 100x:3.81 mm 0.150" | |||
Observation distance | 24 mm 0.945" |