Digital Microscope

VHX-7000 series

Dual-objective zoom lens (20 x to 2000 x) VH-ZST

VH-ZST - Dual-objective zoom lens (20 x to 2000 x)

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Specifications

Model

VH-ZST

Magnification

20 x, 100 x, 200 x, 500 x, 1000 x, 2000 x*1

Field-of-view

Horizontal

20 x: 15240 µm
100 x: 3050 µm
200 x: 1520 µm
500 x: 610 µm
1000 x: 300 µm
2000 x: 150 µm

Vertical

20 x: 11400 µm
100 x: 2280 µm
200 x: 1140 µm
500 x: 460 µm
1000 x: 230 µm
2000 x: 110 µm

Diagonal

20 x: 19050 µm
100 x: 3810 µm
200 x: 1910 µm
500 x: 760 µm
1000 x: 380 µm
2000 x: 190 µm

Working distance

15 mm 0.59"

*1 Magnification on a 15-inch monitor with a 1/2-inch camera.

Data Sheet (PDF) Other Models