Digital Microscope

VHX-7000 series

Free-angle observation system VH-S30B

VH-S30B - Free-angle observation system

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Specifications

Model

VH-S30B

XYθ stage

XY stage: Motorized/Manual

Manual

XY motorized stage motor

-

XY motorized stage resolution

XY motorized stage movement speed

XY-stage movement range

X: ±37.5 mm ±1.48", Y: ±25 mm ±0.98"

θ rotation angle

360°

XYθ stage size

Top surface: 180 × 136 mm 7.09" × 5.35"

Transmitted lighting

-

Focus Z axis

Z stage: Motorized/Manual

Motorized

Z motorized stage motor

2-phase stepper motor

Z motorized stage resolution

1 μm (typical)

Z motorized stage travel speed

5 mm 0.19" /sec (max)

Z stage travel range

Motorized : 29 mm 1.14" Manual : 33 mm 1.30"

Z stage

Z stage: Motorized/Manual

Manual

Z-motorized stage motor

-

Stage Z axis

Z motorized stage resolution

Z stage

Z-motorized stage travel speed

Z-stage movement range

47 mm 1.85"

Side camera

No

Load capacity

1 kg

Rating

Power voltage

DC 12 V

Ratings

Power consumption

18 VA

Environmental resistance

Ambient temperature

+5 to 40°C +41 to 104 °F

Relative humidity

35 to 80% RH (no condensation)

Weight

Approx. 14.2 kg

Data Sheet (PDF) Other Models