Digital Microscope

VHX-7000 series

Fiberscope Attachment VH-F

VH-F - Fiberscope Attachment

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Specifications

Model

VH-F

Type

Lens attachment

Observation depth

VH-F61 : 10 mm to ∞0.39" to ∞ , VH-F111 : 20 mm to ∞0.79" to ∞

Bendable sleeve angle

VH-F61 : 120° (up and down) , VH-F111 : 120° (up and down), 100° (right and left)

Effective length

VH-F61 : 1000 mm 39.37" , VH-F111 : 1500 mm 59.06"

View angle

VH-F61 : 65° , VH-F111 : 55°

View direction

VH-F61 : Direct view , VH-F111 : Direct view

Operating atmospheric pressure

1 atm

Oil & waterproof

Machine oil and light oil

Dimensions

VH-F61 : ø6.1 mm0.24",VH-F111 : ø11 mm0.433"

Environmental resistance

Ambient temperature

+10 to +80 °C 50 to 176 °F

Note

This is an attachment for connecting a fiber scope and a VH camera.

Data Sheet (PDF) Other Models