Digital Microscope
VHX-6000 series
Free-angle observation system (Z motorized) VHX-S600E
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VHX-S600E | |||
XYθ stage | XY stage: Motorized/Manual | Manual | ||
XY motorized stage motor | - | |||
XY motorized stage resolution | ||||
XY motorized stage movement speed | ||||
XY-stage movement range | ±35 mm ±1.38" | |||
θ rotation angle | 360° | |||
XYθ stage size | Top surface: 198 × 150 mm 7.80" × 5.91" (Center disk: ø136 ø5.35") | |||
Transmitted lighting | 20x or higher | |||
Focus Z axis | Z stage: Motorized/Manual | Motorized | ||
Z motorized stage motor | 5-phase stepper motor | |||
Z motorized stage resolution | 0.1 μm (typical) | |||
Z motorized stage travel speed | 17 mm 0.67" /sec (max) | |||
Z stage travel range | 49 mm 1.93" | |||
Z stage | Z stage: Motorized/Manual | Manual | ||
Z-motorized stage motor | - | |||
Stage Z axis | Z motorized stage resolution | |||
Z stage | Z-motorized stage travel speed | |||
Z-stage movement range | 45 mm 1.77" | |||
Side camera | No | |||
Load capacity | 5 kg | |||
Rating | Power voltage | 100 to 240 VAC ±10%, 50/60 Hz | ||
Ratings | Power consumption | 50 VA | ||
Environmental resistance | Ambient temperature | +5 to 40°C +41 to 104 °F | ||
Relative humidity | 35 to 80% RH (no condensation) | |||
Weight | Approx. 17.2 kg |