Digital Microscope
VHX-500F series
Recommended Replaceable Products: Long-focal-distance, high-performance zoom lens (50 x to 500 x) - VH-Z50T
Contact Us: 1-888-539-3623 Inquiry form
Long-focal-distance, high-performance zoom lens (50 x to 500 x) VH-Z50L
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VH-Z50L | |||
Magnification | 50 x, 100 x, 200 x, 300 x, 400 x, 500 x*1 | |||
Field-of-view | Horizontal | 50 x: 6.09 mm 0.24" | ||
Vertical | 50 x: 4.57 mm 0.18" | |||
Diagonal | 50 x: 7.62 mm 0.30" | |||
Working distance | 85.0 mm 3.35" | |||
*1 Magnification on a 15-inch monitor. |