Digital Microscope
VHX-500F series
Recommended Replaceable Products: High-resolution zoom lens (500 x to 5000 x) - VH-Z500T
Contact Us: 1-888-539-3623 Inquiry form
High-magnification Zoom Lens (450-3000X) VH-Z450
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VH-Z450 | |||
Field-of-view | Horizontal | 0.68 mm0.027" (450×) | ||
Vertical | 0.51 mm0.02" (450×) | |||
Diagonal | 0.85 mm0.033" (450×) | |||
Working distance | 7.3 mm0.287" | |||
Note | This product's magnification can be changed continuously from 450× to 3,000×. This product's high-resolution lens and optical edge emphasis function enable it to achieve expression that exceeds that of microscopes. What's more, this product has an observation distance of 7.3 mm at 3,000×, which gives it excellent operability. A dedicated stand that has transparent illumination is also available. This stand greatly improves the uses of this product. |