Digital Microscope
VHX-500F series
Recommended Replaceable Products: Dual-light High-magnification zoom lens (250 x to 2500 x) - VH-Z250T
Contact Us: 1-888-539-3623 Inquiry form
Dual-light High-magnification Zoom Lens (250-2500X) VH-Z250W
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VH-Z250W | |||
Magnification | 250×, 300×, 500×, 1000×, 1500×, 2000×, 2500×*1 | |||
Field-of-view | Horizontal | 1.22 mm0.048" (250x) | ||
Vertical | 0.92 mm0.036" (250x) | |||
Diagonal | 1.52 mm0.060" (250x) | |||
Working distance | 6.5 mm0.26"*2 | |||
*1 When displayed on a standard 15-inch monitor. |