Digital Microscope
VHX-500F series
Recommended Replaceable Products: High-performance low-range zoom lens (0.1 x to 50 x) - VH-Z00T
Contact Us: 1-888-539-3623 Inquiry form
High-performance Low-magnification Zoom Lens (0-50X) VH-Z00W
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VH-Z00W | |||
Magnification | 0.1×, 0.5×, 1×, 5×, 10×, 30×, 50×*1 | |||
Field-of-view | Horizontal | 3200 mm125.98" (0.1x) | ||
Vertical | 2400 mm94.49" (0.1x) | |||
Diagonal | 4000 mm157.48" (0.1x) | |||
Depth-of-field | Approx 7700 mm303.15" (0.1×) | |||
Working distance | Approx 7700 mm303.15" (0.1x) | |||
*1 Magnification on a 15-inch monitor |