Digital Microscope
VHX-500F series
Recommended Replaceable Products: Ultra-small, high-performance zoom lens (20 x to 200 x) - VH-Z20T
Contact Us: 1-888-539-3623 Inquiry form
Fixed-magnification Lens (200X) VH-200
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VH-200 | |||
Magnification | 200×*1 | |||
Field-of-view | Horizontal | 1.53 mm0.06" | ||
Vertical | 1.14 mm0.04" | |||
Diagonal | 1.9 mm 0.074" | |||
Depth-of-field | 0.4 mm0.016" | |||
Working distance | ― | |||
Non-contact type observation distance | 3.5 mm 0.14"*2 | |||
Note | Compared to a microscope, this product provides a much deeper depth of field, which makes it possible to obtain clear three-dimensional images. This product is standard-equipped with 2 types of illumination heads : a contact type and a non-contact type. | |||
*1 Magnification on a 15" monitor. |