Digital Microscope
VHX-2000 series
Recommended Replaceable Products: Large free-angle observation system (XYZ motorized stage, Z motorized focus) - VHX-S770E
Contact Us: 1-888-539-3623 Inquiry form
3D Auto Measurement Unit (S5 Stage) VHX-S15H
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VHX-S15H | |||
Motor | 5-phase stepping motor | |||
Positioning accuracy | 6 µm*1 | |||
Repeatability | ±0.5 µm*1 | |||
Stage stroke distance | 15 mm 0.59" | |||
Resolution | 0.05 µm/pulse | |||
Load capacity | 5 kg | |||
Rating | Power voltage | 100 to 240 VAC, 50/60 Hz | ||
Power consumption | 70 VA | |||
Environmental resistance | Ambient temperature | +5 to +40 °C 41 to 104 °F | ||
Relative humidity | 35 to 80 % RH (No condensation) | |||
Weight | 1.3 kg | |||
*1 Positioning accuracy and repeatability specifications apply to the motorized stage |