Digital Microscope

VHX-2000 series

This model has been discontinued.
Compliance with the certification standard is ensured as of the time of shipment from our company.

Recommended Replaceable Products: High-resolution zoom lens (500 x to 5000 x) - VH-Z500T

High-resolution Zoom Lens (500-5000X) VH-Z500W

VH-Z500W - High-resolution Zoom Lens (500-5000X)

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Specifications

Model

VH-Z500W

Magnification

500×, 1000×, 2000×, 3000×, 5000×*1

Field-of-view

Horizontal

610 mm24.02" (500x)
305 mm12.01" (1000x)
152 mm5.98" (2000x)
102 mm4.02" (3000x)
61 mm2.40" (5000x)*2

Vertical

457 mm17.99" (500x)
229 mm9.02" (1000x)
114 mm4.49" (2000x)
76 mm2.99" (3000x)
46 mm1.81" (5000x)*2

Diagonal

762 mm30.00" (500x)
381 mm15.00" (1000x)
191 mm7.52" (2000x)
127 mm5.00" (3000x)
76 mm2.99" (5000x)*2

Working distance

4.4 mm0.17"*2

*1 Magnifi cation on a 15-inch monitor
*2 Magnification on a 15-inch monitor

Data Sheet (PDF) Other Models