Digital Microscope
VHX-2000 series
High-performance low-range zoom lens (0.1 x to 50 x) VH-Z00R
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VH-Z00R | |||
Magnification | 0.1 x, 0.5 x, 1 x, 5 x, 10 x, 30 x, 50 x*1 | |||
Field-of-view | Horizontal | 0.1 x: 3200 mm 126" | ||
Vertical | 0.1 x: 2400 mm 94.49" | |||
Diagonal | 0.1 x: 4000 mm 157.5" | |||
Working distance | 0.1 x: Approx. 7700 mm 303.1" | |||
*1 Magnification on a 15-inch monitor. |