Digital Microscope
VHX-2000 series
Free-angle observation system VH-S30F
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VH-S30F | |||
XYθ stage | XY stage: Motorized/Manual | Manual | ||
XY-stage movement range | X: ±37.5 mm ±1.48", Y: ±25 mm ±0.98" | |||
θ rotation angle | 360° | |||
XYθ stage size | Top surface: 180 × 136 mm 7.09" × 5.35" | |||
Z stage | Z stage: Motorized/Manual | Manual | ||
Z-stage movement range | 28 mm 1.10" | |||
Load capacity | 1 kg | |||
Weight | Approx. 12 kg |