Digital Microscope
VHX-2000 series
Recommended Replaceable Products: Wide-range zoom lens (100 x to 1000 x) - VH-Z100T
Contact Us: 1-888-539-3623 Inquiry form
Fixed-magnification Lens (1000X) VH-1001
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VH-1001 | |||
Magnification | 1,000×*1 | |||
Field-of-view | Horizontal | 0.31 mm0.01" | ||
Vertical | 0.23 mm0.009" | |||
Diagonal | 0.38 mm0.015" | |||
Depth-of-field | 0.03 mm0.001" | |||
Working distance | ― | |||
Non-contact type observation distance | 3.5 mm 0.14"*2 | |||
Note | Compared to a microscope, this product provides a much deeper depth of field, which makes it possible to obtain clear three-dimensional images. This product is standard-equipped with 2 types of illumination heads : a contact type and a non-contact type. | |||
*1 Magnification on a 15" monitor. |