Digital Microscope
VHX-1000 series
Recommended Replaceable Products: Free-angle Observation System (Z-axis Motorized Stage) - VHX-S90F
Contact Us: 1-888-539-3623 Inquiry form
Free-angle Observation System (Z-axis Motorized Stage) VHX-S50
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VHX-S50 | |||
Supported lenses | VH-Z00R/W, VH-Z20R/W, VH-Z50L/W,VH-Z100R/W, VH-Z100UR/UW, etc. | |||
Motor | 2-phase stepping motor | |||
Stage stroke distance | Electric : 29 mm 1.14", Manual : 33 mm 1.30" | |||
Resolution | 1 µm (typ) | |||
Environmental resistance | Ambient temperature | +5 to +40 °C 41 to 104 °F | ||
Relative humidity | 35 to 80 % RH (No condensation) | |||
Weight | 13.5 kg |