Digital Microscope
VHX-1000 series
Recommended Replaceable Products: Wide-range zoom lens (100 x to 1000 x) - VH-Z100T
Contact Us: 1-888-539-3623 Inquiry form
Wide-range Zoom Lens (100-1000X) VH-Z100W
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VH-Z100W | |||
Magnification | 100×, 200×, 300×, 500×, 700×, 1000×*1 | |||
Field-of-view | Horizontal | 3.05 mm0.12" (100x) | ||
Vertical | 2.28 mm0.09" (100x) | |||
Diagonal | 3.81 mm0.15" (100x) | |||
Working distance | 25 mm0.98" (20 mm0.79"*3)*2 | |||
*1 Magnifi cation on a 15-inch monitor |