Digital Microscope
VHX-1000 series
Recommended Replaceable Products: Ultra-small, high-performance zoom lens (20 x to 200 x) - VH-Z20T
Contact Us: 1-888-539-3623 Inquiry form
Fixed-magnification Lens (20X) VH-20
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VH-20 | |||
Magnification | 20×*1 | |||
Field-of-view | Horizontal | 15.25 mm0.6" | ||
Vertical | 11.38 mm0.448" | |||
Diagonal | 19.05 mm0.75" | |||
Depth-of-field | 12 mm0.472" | |||
Working distance | ― | |||
Non-contact type observation distance | 70 mm (62 mm)*2 | |||
Note | Compared to a microscope, this product provides a much deeper depth of field, which makes it possible to obtain clear three-dimensional images. | |||
*1 Magnification on a 15" monitor. |