Digital Microscope Lenses
VH lens series
Recommended Replaceable Products: Universal Zoom Lens (20 x to 200 x) - VH-Z20UT
Contact Us: 1-888-539-3623 Inquiry form
Universal Zoom Lens (20-200X) VH-Z20UW
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VH-Z20UW | |||
Magnification | 20×, 40×, 80×, 100×, 160×, 200×*1 | |||
Field-of-view | Horizontal | 15.24 mm0.60" (20x) | ||
Vertical | 11.40 mm0.45" (20x) | |||
Diagonal | 19.05 mm0.75" (20x) | |||
Working distance | 20.8 mm0.82"*1*2 | |||
*1 Magnification on a 15-inch monitor |