Observation and Measurement after Thermal Spraying Using Digital Microscopes

Thermal spraying is a surface treatment technique that forms a functional coating on parts surfaces by spraying melted materials such as metals, ceramics, and cermets. This technique is used for various purposes such as improving wear resistance, corrosion resistance, and insulation properties and restoring dimensions. This section introduces examples of how to use digital microscopes to observe and measure surfaces and coatings after thermal spraying.

What is Thermal Spraying?

Observation and Measurement after Thermal Spraying Using Digital Microscopes

Thermal spraying is a surface modification technique that forms a functional coating by applying materials as a spray. Materials, such as metals, ceramics, and cermets, are melted with gases or electricity and sprayed onto part surfaces. The sprayed melted particles cool instantaneously to form a functional coating.

Get detailed information on our products by downloading our catalog.

View Catalog VHX-X1 Series Digital Microscope Catalog

Characteristics of Thermal Spraying

  • Parts surfaces made from any material, such as metals, ceramics, and plastics, can be processed.
  • A wide variety of materials to spray can be selected, such as metals, ceramics, and cermets.
  • The heat effect is low and there is almost no thermal deformation.
  • There is no limit to part dimensions.
  • Thermal spraying can be performed only on required areas.
  • Immovable objects, such as piers, can be treated on-site.

We’re here to provide you with more details.
Reach out today!

Ask an Expert

Purposes and Effects of Thermal Spraying

Rust prevention, corrosion prevention, chemical resistance
Prevention of corrosion caused by rust formed due to outdoor use and corrosion caused by chemical reactions
Heat resistance, heat insulation
Prevention of high-temperature corrosion and temperature increase on part surfaces
Lubrication, wear resistance
Porous coatings provide high lubrication performance, improving durability.
Conductivity, insulation
It is possible to improve conductivity by spraying metals and insulation properties by spraying ceramics.
Dimensional restoration
It is possible to restore parts damaged due to wear or corrosion, and correct dimensions by overlaying materials.
Non-adhesion treatment
Prevention of adhesion to tacky materials

We’re here to provide you with more details.
Reach out today!

Ask an Expert

Typical Thermal Spraying Methods

Oxygen fuel spraying

Flame spraying
This thermal spraying method melts and accelerates thermal spray materials in a combusting flame in air filled with combustible gases, such as acetylene, and oxygen. There are two variations: powder flame spraying and wire flame spraying.
High velocity flame spraying
This method allows thermal spraying materials to collide with the target material at supersonic speed by combusting liquid fuel (kerosene) and oxygen to form the coating.

Electric spraying

Electric arc spraying
This thermal spraying method generates an arc between the tips of two metal wires (thermal spraying materials) to melt them and blows the melted materials with a compressed air jet.
Plasma spraying
This thermal spraying method feeds thermal spraying materials to a plasma flame and allows the materials to collide with the target material at supersonic speed to form the coating.

We’re here to provide you with more details.
Reach out today!

Ask an Expert

Observation and Measurement Examples after Thermal Spraying Using Digital Microscopes

These are the latest examples of observation and measurement after thermal spraying using KEYENCE’s VHX Series 4K Digital Microscope.
Surfaces used to be observed using scanning electron microscopes (SEMs), but now can be observed in Optical Shadow Effect Mode.

Surface observation after thermal spraying

VHX-E20, 80×, ring illumination Left : Normal image Right : Optical Shadow Effect Mode image

VHX-E20, 80×, ring illumination
Left : Normal image
Right : Optical Shadow Effect Mode image

Surface observation after thermal spraying

VHX-E100, 300×, coaxial illumination Left : Normal image Upper right : Optical Shadow Effect Mode image Lower right : Color Map image

VHX-E100, 300×, coaxial illumination
Left : Normal image
Upper right : Optical Shadow Effect Mode image
Lower right : Color Map image

Surface observation after thermal spraying
ZS-200, 200×, ring illumination, multi-lighting
The multi-lighting function emphasizes surface irregularities on thermal spray coatings.

Normal image

Normal image

Multi-lighting image

Multi-lighting image

Observation of scratches on a thermal spray coating
ZS-20, 150×, ring illumination + multi-lighting
The multi-lighting function allows for checking of clear scratches.

Normal image

Normal image

Multi-lighting image

Multi-lighting image

Observation of a thermal sprayed coating
VH-Z500, 500×, coaxial illumination + HDR
Thermal spray coatings used to be observed using SEMs, but now can be easily observed using the polarizing filter and the HDR function.

Left : Normal image with coaxial partial illumination

Left : Normal image with coaxial partial illumination

Right : Polarizing filter + HDR image

Right : Polarizing filter + HDR image

Thickness measurement of a thermal spray coating
The VHX Series can be used not only for observation but also as a measuring microscope.

ZS-200, 1000×, coaxial illumination

ZS-200, 1000×, coaxial illumination

Get detailed information on our products by downloading our catalog.

View Catalog VHX-X1 Series Digital Microscope Catalog