Observation and Measurement of Nanofibers Using Digital Microscopes

This section introduces examples of observation of nanofibers using a digital microscope.

Observation and Measurement of Nanofibers Using Digital Microscopes

Nanofibers are extremely fine fibers with a diameter less than 100 nm. Reducing the fiber size to nanometers provides new functions such as antimicrobial properties, ultrafine particle trapping performance, and the slip flow effect (higher breathability).

Nanofiber Definition

A : Nanofiber B : Ultraviolet C : Visible light D : Infrared E : Virus F : Bacteria G : Hair root H : Microfiber

A : Nanofiber B : Ultraviolet C : Visible light D : Infrared
E : Virus F : Bacteria G : Hair root H : Microfiber

Nanofibers are defined as fibrous materials with a diameter from 1 nm to 100 nm and a length of 100 times or more the diameter.

Nanofiber Materials and Types

Nanofibers come in various types that can be classified according to the material. A variety of applications make use of their different properties.

Major nanofiber types

Type Material

Polypropylene, polyethylene terephthalate

Cellulose, chitin

Carbon nanotube

Metal (iron, aluminum, copper, nickel, silver, etc.)

Silica

Effects of Nanofibers

  • High-performance filters with low pressure losses can be manufactured due to the slip flow effect.
  • Large specific surface areas provide high adsorption performance.
  • High sound absorption effect and thermal insulation effect
  • Nanofibers are light but strong, which allow them to be used in place of metal materials.

What is Cellulose Nanofiber (CNF)?

Cellulose nanofibers (CNFs) are biomass produced by reducing the size of cellulose, derived from plant fibers, to nano-order size which is several hundred times smaller than a micrometer. CNFs are characterized by low environmental load caused by manufacturing and disposal because they are derived from plant. They also offer light weight, high strength, and high anti-expansion properties and are used for a wide range of products including automobiles, home appliances, and building materials.

Nanofiber Observation Examples Using Digital Microscopes

These are the latest examples of observation of nanofibers using KEYENCE’s VHX Series 4K Digital Microscope.

Observation of a nanofiber filter surface
Using the adjustable illumination attachment allows for clear observation of each fiber.

VH-Z20, 200×, ring illumination

VH-Z20, 200×, ring illumination

Ring illumination + adjustable illumination attachment

Ring illumination + adjustable illumination attachment

Observation of nanofibers

VHX-E500, 500×, ring partial illumination Colors can be evaluated, which is difficult with SEMs.

VHX-E500, 500×, ring partial illumination
Colors can be evaluated, which is difficult with SEMs.

Observation of carbon nanofibers

VH-Z500, 2000×, coaxial illumination Left : With depth composition Right : Without depth composition The depth composition function allows for in-focus observation of even deep fibers.

VH-Z500, 2000×, coaxial illumination
Left : With depth composition Right : Without depth composition
The depth composition function allows for in-focus observation of even deep fibers.

Observation of nanofibers

ZS-200, 200×, ring illumination + adjustable illumination attachment

ZS-200, 200×, ring illumination + adjustable illumination attachment