Microscopes / Laser Microscopes
Advanced microscopes for industrial and life science applications.
Recommended Downloads
Scroll
Lineup
Our flagship model within the VHX Series, this microscope delivers highest-in-class resolution with new lighting and imaging modes to bring out even the most subtle surface details. With fully-motorized operation, this system supports a wide range of imaging and analysis capabilities including elemental analysis, metallurgical analysis with new high-resolution objectives and software, a 300 mm stage for wafers and other large parts, and functions for image comparisons and automation.
The BZ-X Series is an all-in-one fluorescence microscope equipped with advanced observation capabilities, a fully-motorized control system for instant target acquisition, and advanced imaging and analysis functions. With a built-in darkroom and an installation area of ~ 1' x 2' the BZ-X inverted fluorescence microscope can be set up in any location for optimal testing efficiency. The high-sensitivity, cooled CCD camera can be switched between monochrome and color imaging, and supports fluorescence, brightfield, and phase contrast imaging. The large motorized stage can quickly move to the desired observation location, while high-speed auto-focusing and automatic capture conditions allow any user to easily capture publication-quality images. Additionally, the BZ-X Series all-in-one microscope is capable of three-dimensional analysis, motion analysis, and time-series quantification.
The VK-X3000 3D Surface Profiler uses a triple scan approach, where laser confocal scanning, focus variation, and white light interferometry measurement methods are used, so that high-accuracy measurement and analysis can be performed on any target. The VK-X3000 has a resolution of 0.01 nm and can scan areas up to 50 × 50 mm (1.97″ × 1.97″), allowing for measurement of the overall shape of the target while still maintaining high-resolution for analysis of minute surface features. KEYENCE's new 3D Surface Profiler can handle any target, including those with transparent or mirrored surfaces, large height changes, or steep angles.
Automatically count colonies in just 1 second for accurate automation of microbiological testing. By integrating proprietary optics, lighting, and image-processing technologies, it becomes possible to accurately count even the tiniest colonies using a cutting-edge 20-megapixel CMOS sensor with high definition. Optimal lighting ensures that every colony is clearly visible for accurate counting while also excluding accidental counting of residue. Counting results are also converted directly into data, eliminating the need for manual transcription and ensuring reliable digital management.
Trust KEYENCE for the most advanced microscopes available for industrial and life science applications. As the leading microscope manufacturer in the industry, we offer equipment that exceeds expectations for performance as well as ease of use. These professional microscopes provide high-resolution views of their targets that ensure the highest levels of accuracy. Our microscopes provide exceptional picture quality and automated capabilities to support numerous uses. Among the many features these include are 4k image capabilities, motorized control systems, high-speed auto-focusing and more. Our dedication to providing only the latest technologies makes us the microscope supplier that can fulfill your needs no matter what they are. No other microscope company serving the market today can do what we can.
To learn more about the full range of what we have to offer, browse this page to schedule application testing, request pricing info, or buy microscopes online. We combine superior technology with unparalleled support to bring value to our customers and their operations.