Micro-head Spectral-interference Laser Displacement Meter
SI-F series
Applications Micro-head Spectral-interference Laser Displacement Meter SI-F series
SI-F Series Applications
Unbeatable Performance in Automation and Sensing Applications.
Measuring wafer thickness
The micro-head can be used to measure the thickness and warpage of high-precision objects such as silicon wafers.
- [ADVANTAGE] Ultra high-resolution
Resolution of 0.001 μm 0.00004 mil - Multifunctional controller
The arithmetic operation circuit instantly converts the measurement data to a thickness - No heat generation
There are no electrical components in the head that generate heat
Measuring the behavior of rollers in a copy machine
The micro-head can be used to measure the behavior of each component inside precision machines such as copy machines.
- [ADVANTAGE] ø2 mm ø0.08" micro-head
No special location is needed for installation - Heat resistant to 85°C 185°F
Measurement is possible even beside an exothermic body - 5-kHz high-speed sampling
Even high-speed targets can be measured securely
Positioning high-accuracy stages
The micro-head can be used to detect the location at which a stage stops, allowing the difference from the reference value to be fed back to the related equipment.
- [ADVANTAGE] Setting distance of 10 mm 0.39" or longer
There is no danger of collision - Up to six-axis simultaneous measurement
Multi-axis control is achieved with no time errors - ø8 mm ø0.47" small head
No special location is needed for installation
Measuring roller run out with high accuracy
The micro-head can be used to measure the run out in rollers, which demand precise measurement, such as in the case of coating rollers.
- [ADVANTAGE] No damage to workpiece
Non-contact measurement prevents damage to workpieces - Direct indication of amount of run out
The amount of run out is instantly calculated and displayed by the controller - 5-kHz high-speed sampling
The high-speed rotation of target objects can be followed
Measuring exposure mask gaps
The micro-head can be used to measure the gap between an exposure mask and glass substrate.
- [ADVANTAGE] Setting distance of 80 mm 3.15"
The micro-head can be installed even when the mask is thick - ø12mm ø0.47" small head
No special location is required for installation - No heat generation
There are no electrical components in the head to generate heat
Measuring the thickness of glass discs
The micro-head can be used to measure the thickness of optically transparent targets, such as glass discs.
- [ADVANTAGE] Ultra high-resolution
Resolution of 0.001 μm 0.0004 mil - 5-kHz high-speed sampling
The thickness of rapidly rotating targets can be measured - Up to six-axis simultaneous measurement
Multi-axis control is achieved with no time errors