Specs Telecentric Measurement System TM-X5000 series

Sensor head

Model

TM-X5006

TM-X5040

TM-X5065

TM-X5120

Image

Transmitter/receiver distance

60 mm 2.36"

180 mm 7.09"

270 mm 10.63"

436.7 mm 17.19"

Measuring range

Field of view

High-accuracy measurement area

ø4 mm ø0.16"

ø26 mm ø1.02"

ø40 mm ø1.57"

ø60 mm ø2.36"

Measurement area

ø6 mm ø0.24"

ø40 mm ø1.57"

ø65 mm ø2.56"

ø124 mm ø4.88"

Depth of field

High-accuracy measurement area

2 mm 0.08"

10 mm 0.39"

20 mm 0.79"

Measurement area

4 mm 0.16"

20 mm 0.79"

30 mm 1.18"

40 mm 1.57"

Exposure time

25/50/100 μs (Adjustable 3-stage)

Imaging time (Trigger interval)

Approx. 24 ms (at “Full” vertical/horizontal measurement range sizes)
Approx. 3 ms (at “4/16” vertical/horizontal measurement range sizes)

Light source

InGaN green LED

Measurement position accuracy

High-accuracy measurement area

±0.2 μm ±0.000008" *1

±1 μm ±0.000039" *1

±1.2 μm ±0.000047" *1

±2.5 μm ±0.000098" *1

Measurement area

±0.3 μm ±0.000012" *1

±2 μm ±0.000079" *1

±2.2 μm ±0.000087" *1

±3.5 μm 0.000138" *1

Repeatability

±0.03 μm ±0.000001" *2

±0.08 μm ±0.000003" *2

±0.1 μm ±0.000004" *2

±0.2 μm ±0.000008" *2

Pixel resolution

Approx. 3.5 μm 0.000138"

Approx. 21 μm 0.000827"

Approx. 37 μm 0.001457"

Approx. 66 μm 0.002598"

Environmental resistance

Enclosure rating

IP64 *3

Ambient temperature

0 to +45°C 32 to 113°F

Relative humidity

85% RH or less (No condensation)

Material

Aluminum

Aluminum/PBT

Weight

Transmitter: Approx. 160 g 5.65 oz
Receiver: Approx. 480 g 16.94 oz
Base: Approx. 210 g 7.41 oz

Transmitter: Approx. 620 g 21.89 oz
Receiver: Approx. 890 g 31.42 oz
Base: Approx. 670 g 23.65 oz

Transmitter: Approx. 1300 g 2.87 lb
Receiver: Approx. 1900 g 4.19 lb
Base: Approx. 1500 g 3.31 lb

Transmitter: Approx. 5900 g 13.01 lb
Receiver: Approx. 7900 g 17.42 lb
Base: Approx. 4300 g 9.48 lb

*1 Error when measuring width of KEYENCE standard object (glass calibration scale).
*2 Average value of ±2σ measuring the width of a KEYENCE standard object (glass calibration scale) 16 times in the center of the measurement area.
*3 Excluding connectors and cable boxes.

Back to top

Dedicated monitor for TM-X

Model

TM-MP120

Image

LCD panel

Display element

TFT LCD

Display colors

16 million colors

Number of dots

1024 × 768 (W × H)

Effective display area

245.7 × 184.3 9.67" × 7.26" (W × H mm inch)

Backlight

White LED (non-replaceable); Life expectancy (normal temperature/humidity): Approx. 50000 hours

Interface

Ethernet

1 port on rear (1000BASE-T/100BASE-TX)

USB

1 port on front, 2 ports on rear *1

Ratings

Power voltage

24 VDC ±10%

Maximum current consumption

2.5 A

Environmental resistance

Ambient temperature

0 to +50°C 32 to 122°F

Relative humidity

35 to 85% RH (No condensation)

Structure

Panel-embedded, IP65f (dust-/drip-proof) on front operating section

Weight

Approx. 2400 g 5.29 lb

*1 Use USB cable OP-35331 (3 m 9.8') to connect to the controller.

Back to top

Cable

Model

CB-C3R

CB-C5R

CB-C10R

CB-C10RX

Image

Type

Head connection cable

Head connection extension cable

Cable length

3 m 9.8'

5 m 16.4'

10 m 32.8'

Weight

Approx. 250 g 8.83 oz

Approx. 410 g 14.47 oz

Approx. 740 g 26.12 oz

Back to top

Controller

Model

TM-X5000

Image

Number of connectable sensor heads

2

Number of setting registrations

Up to 1000 settings (depending on SD card capacity and setting contents) for SD card 1 and SD card 2 individually. External switching is possible.

Memory cards

• SD card slot × 2
• Supports OP-87133 (512 MB), CA-SD1G (1 GB: Equipped as standard for SD1 slot), CA-SD4G (4 GB), CA-SD16G (16 GB)

Number of configurable tools

Up to 100 measurement tools and 100 element tools per head *1

Interface

Control inputs

20 (Terminal block: 5, Parallel I/O: 15)

Control outputs

• 28 (Terminal block: 6, Parallel I/O: 22)
• Photo MOSFET *2

RS-232C

Numerical value output and control input/output

PLC link

Numerical value output and control input/output using Ethernet port
(Cannot be used in conjunction with EtherNet/IP™, PROFINET, and EtherCAT®)
Compatible models: Mitsubishi Electric PLCs (MELSEC Q Series, L Series, iQ-R Series, iQ-F Series)

Ethernet

• Numerical value output and control input/output
• Connection to KEYENCE dedicated monitor (TM-MP120)
• Connection to KEYENCE PC application software
• Support for FTP client/server functions, SFTP client functions, and BOOTP functions
• 1000BASE-T/100BASE-TX/10BASE-T
• Support for jumbo frames (Ethernet port on main unit only)

USB

• Connection to KEYENCE dedicated monitor (TM-MP120)
• Connection to KEYENCE PC application software
• USB 2.0 only

EtherNet/IP™

• Numerical value output and control input/output using Ethernet port or optional EtherNet/IP™ unit CB-NEP20E
(Cannot be used in conjunction with PLC link, PROFINET, and EtherCAT®)
• Supports cyclic communication (max. 1436 bytes) and message communication
• Maximum connections: 32 (Ethernet port) / 1: Exclusive Owner, 4: Input only (CB-NEP20E)
• Conforms to conformance test Version CT17 (Ethernet port) / CT17 (CB-NEP20E)

PROFINET

• Numerical value output and control input/output using Ethernet port or optional PROFINET unit CB-NPN20EA (Cannot be used in conjunction with PLC link, EtherNet/IP™, and EtherCAT®)
• Supports cyclic communication (max. 1408 bytes (Ethernet port) / 1212 bytes (CB-NPN20EA))
• Supports non-cyclic communication (recorded data)
• Conforms to Conformance Class A (Ethernet port) / C (CB-NPN20EA)

EtherCAT®

• Numerical value output and control input/output using optional EtherCAT® unit CB-NEC20E
(Cannot be used in conjunction with PLC link, EtherNet/IP™, and PROFINET)
• Supports cyclic communication (process data object communication) (Input: max. 530 bytes / Output: max. 534 bytes)
• Supports non-cyclic communication (mailbox communication)
• Supports CoE
• Conforms to conformance test V2.2.1.0

SNTP

Automatic date and time correction when connected to SNTP server

USB HDD

Various data output, including image data, when connecting an HDD (2 TB max.) to dedicated USB port
(USB 3.0 support, bus-powered, rated output: 900 mA)

Simple monitor output

Analog RGB output, XGA (1024 × 768 (24-bit color, 60 Hz))

Minimum display unit

0.01 μm, 0.0001°, 0.0001 mm2

Display language (Simple monitor output)

Switchable between English, Japanese, Simplified Chinese, Traditional Chinese, Korean, Thai, German, French, Italian,
Spanish (Mexico), Czech, Hungarian, and Polish

Ratings

Power voltage

24 VDC ±10%

Current consumption

3.5 A

Environmental resistance

Ambient temperature

0 to +45°C 32 to 113°F (when installed on a DIN rail) / 0 to +40°C 32 to 104°F (when installed on a surface)

Relative humidity

35 to 85% RH (No condensation)

Weight

Approx. 1600 g 3.53 lb

*1 Up to 7 master comparison tools (area/contour), 19 pitch measurement tools (distance/angle), 13 foreign particle distance tools (rotating rectangle), 8 foreign particle distance tools (circle/arc), and 7 profile extraction tools (depending on SD card capacity and settings).
*2 Positive common connection for NPN input devices and negative common connection for PNP input devices supported.

Back to top

TM-X Navigator operating environment

Model

TM-H1X

Image

Supported OS

Windows11 Pro / Windows10 Home/Pro/Enterprise *1
• Supported OS languages: English, Japanese, Simplified Chinese, Traditional Chinese, Korean, Thai, German, French, Italian,
Spanish (Mexico), Czech, Hungarian, and Polish

Required free space on hard disk

2 GB or more (with additional space for storing images required)

Display resolution

1366 × 768 pixels or higher (1920 × 1080 pixels or higher recommended)

*1 • Windows® is a trademark or registered trademark of Microsoft Corporation in the United States and other countries.

Back to top

Extension cable repeater

Model

TM-CX10U

Image

Max. connections

Number of steps

2

Cable length

30 m 98.4' total (10 m 32.8' between devices)

Environmental resistance

Ambient temperature

0 to +45°C 32 to 113°F

Relative humidity

35 to 85% (No condensation)

Weight

Approx. 60 g

Back to top