Telecentric Measurement System
TM-X5000 series
Sensor head (ø65 mm) TM-X5065
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | TM-X5065 | |||
Transmitter/receiver distance | 270 mm 10.63" | |||
Measuring range | Field of view | High-accuracy measurement area | ø40 mm ø1.57" | |
Measurement area | ø65 mm ø2.56" | |||
Depth of field | High-accuracy measurement area | 20 mm 0.79" | ||
Measurement area | 30 mm 1.18" | |||
Exposure time | 25/50/100 μs (Adjustable 3-stage) | |||
Imaging time (Trigger interval) | Approx. 24 ms (at “Full” vertical/horizontal measurement range sizes) | |||
Light source | InGaN green LED | |||
Measurement position accuracy | High-accuracy measurement area | ±1.2 μm ±0.000047" *1 | ||
Measurement area | ±2.2 μm ±0.000087" *1 | |||
Repeatability | ±0.1 μm ±0.000004" *2 | |||
Pixel resolution | Approx. 37 μm 0.001457" | |||
Environmental resistance | Enclosure rating | IP64 *3 | ||
Ambient temperature | 0 to +45°C 32 to 113°F | |||
Relative humidity | 85% RH or less (No condensation) | |||
Material | Aluminum | |||
Weight | Transmitter: Approx. 1300 g 2.87 lb | |||
*1 Error when measuring width of KEYENCE standard object (glass calibration scale). |