Telecentric Measurement System
TM-X5000 series
Extension cable repeater TM-CX10U
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | TM-CX10U | |||
Max. connections | Number of steps | 2 | ||
Cable length | 30 m 98.4' total (10 m 32.8' between devices) | |||
Environmental resistance | Ambient temperature | 0 to +45°C 32 to 113°F | ||
Relative humidity | 35 to 85% (No condensation) | |||
Weight | Approx. 60 g |