Telecentric Measurement System
TM-X5000 series
Head connection cable (High-flex 3 m) CB-C3R
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CB-C3R | |||
Type | Head connection cable | |||
Cable length | 3 m 9.8' | |||
Weight | Approx. 250 g 8.83 oz |