High-speed 2D Optical Micrometer
TM-3000 series
Specs High-speed 2D Optical Micrometer TM-3000 series
Model |
TM-006 |
TM-040 |
TM-065 |
|||
Image |
|
|
|
|||
Measuring range |
ø6 mm 0.24" |
ø40 mm 1.57" |
ø65 mm 2.56" |
|||
Minimum detectable object |
0.04 mm 0.001" |
0.3 mm 0.01" |
0.5 mm 0.02" |
|||
Transmitter/receiver distance |
60 mm 2.36" |
180 mm 7.09" |
270 mm 10.63" |
|||
Light source |
GaN Green LED |
InGaN Green LED |
||||
Measurement accuracy |
±0.5 µm ±0.000020" *1 |
±2 µm 0.000079" *5 |
±3 µm ±0.000119"*7 |
|||
Repeatability |
±0.06 µm*2 |
±0.15 µm ±0.000006" *6 |
±0.2 µm 0.000008" *8 |
|||
Sampling cycle (trigger interval) |
5.5ms (33ms at the initial setting)*3 |
|||||
Environmental resistance |
Enclosure rating |
IP64*4 |
||||
Ambient temperature |
0 to +50 °C 32 to 122 °F |
|||||
Relative humidity |
35 to 85 % RH (No condensation) |
|||||
Material |
Aluminum |
|||||
Weight |
Transmitter |
Approx 140 g |
Approx 560 g |
Approx 1280 g |
||
Receiver |
Approx 340 g |
Approx 720 g |
Approx 1460 g |
|||
Base |
Approx 220 g |
Approx 630 g |
Approx 1500 g |
|||
*1 In a measurement area of 2 mm 0.08"× ø4 mm ø0.16" error when measuring width of KEYENCE standard object (glass calibration scale). |
Model |
TM-3001 |
TM-3001P |
|||
Image |
|
|
|||
Head compatibility |
Compatible |
||||
Number of connectable sensors |
2 units max.*1 |
||||
Display |
Minimum display unit |
0.01 µm, 0.001 mm2, 0.01 ° |
|||
Maximum display range |
±9999.99 mm ±393.7", ±99999.9 mm2, ±99999.9° |
||||
Input terminal block |
Laser remote interlock input |
Non-voltage input*2 |
|||
Trigger input (for Head A) |
Non-voltage input*2 |
Voltage input*2 |
|||
Timing 1 input |
|||||
Auto-zero 1 input |
|||||
Reset input |
|||||
Output terminal block |
Analog voltage output |
±10 V x 2 outputs, out put impedance: 100 Ω*2 |
|||
Total judgment output |
NPN open-collector output*2 |
PNP open-collector output*2 |
|||
Error output |
NPN open-collector output (N.C.)*2 |
PNP open-collector output (N.C.)*2 |
|||
Process output |
NPN open-collector output*2 |
PNP open-collector output*2 |
|||
Trigger input enable output |
|||||
Adjusted error output |
|||||
Expansion connector |
Trigger input (for Head A) |
Non-voltage input*2 |
Voltage input*2 |
||
Timing 2 input |
|||||
Auto-zero 2 input |
|||||
Program switching input |
Non-voltage input, 4 inputs*2 |
Voltage input, 4 inputs*2 |
|||
Memory card save input |
Non-voltage input*2 |
Voltage input*2 |
|||
Judgment/Binary output |
3-level judgment output: OUT1 to OUT16, total judgment output |
3-level judgment output: OUT1 to OUT16, total judgment output |
|||
Strobe output |
NPN open-collector output*2 |
PNP open-collector output*2 |
|||
Trigger input enable output |
|||||
Analog RGB monitor output |
SVGA (800 x 600 pixels) |
||||
RS-232C interface |
Measured data output and control input/output (Maximum baud rate: 115200 bps, selectable) |
||||
USB interface |
In conformity with USB Revision 2.0 HI-SPEED (USB 1.1 Full-SPEED compatible) |
||||
Ethernet interface |
1000BASE-T/1000 BASE-TX/10 BASE-T |
||||
Memory card |
SD card CA-SD4G (4GB), CA-SD1G (1GB) support |
||||
Rating |
Power voltage |
24 VDC ±10 %, Ripple (P-P) 10 % or less |
|||
Current consumption. |
1 head connected 480mA max./ 2 heads connected 550mA max. |
||||
Environmental resistance |
Ambient temperature |
0 to +50 °C 32 to 122 °F |
|||
Relative humidity |
35 to 85 % RH (No condensation) |
||||
Material |
Polycarbonate |
||||
Weight |
Approx. 1,120 g |
||||
*1 1 or 2 units can be connected only with the same head model |