High-speed optical micrometer
LS-9000 series
Display Panel Cable 2 m OP-87602
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-87602 | |||
Type | Display panel cable | |||
Length | 2 m 6.56' | |||
Cable min. bending R | 24 mm 0.94" | |||
Environmental resistance | Enclosure rating | None | ||
Material | PVC | |||
Weight | Approx. 150 g |