High-speed optical micrometer
LS-9000 series
Head Extension Unit LS-HA100
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LS-HA100 | |||
Type | Head expansion unit | |||
No. of connectable sensor heads | 2 | |||
Head compatibility | Yes | |||
Display | LED display | POWER ON indicator, head status indicator | ||
Output terminal | Analog voltage output | ±10 V x 2 outputs, Output impedance 100 Ω | ||
Analog current output | 4 to 20 mA x 2 outputs, Compatible load max. 350 Ω | |||
Power source | Supplied from the controller | |||
Environmental resistance | Ambient temperature | 0 to +45 °C 32 to 113 °F | ||
Relative humidity | 20 to 85 % RH (No condensation) | |||
Weight | Approx. 600 g |