High-speed optical micrometer
LS-9000 series
Display Panel LS-D1000
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LS-D1000 | |||
Type | Display and settings panel | |||
Display interface | Measured value display | Measured value display: 2 colors, 8 digits, 16 segments | ||
Program number display | Monochrome, 2 digits, 7 segments | |||
Position monitor display | 1D display: 2 colors, 32 levels | |||
Display update cycle | 5 times/sec. | |||
Operation input interface | Numeric keypad, function key, lock key | |||
Display and settings panel connection port | 2 | |||
Power source | Supplied from the controller | |||
Rating | Current consumption | 0.19 A or less | ||
Environmental resistance | Enclosure rating | IP65 (When panel attached, front surface only) | ||
Ambient temperature | 0 to +50 °C 32 to 122 °F | |||
Relative humidity | 20 to 85 % RH (No condensation) | |||
Weight | Approx. 400 g |