High-speed optical micrometer
LS-9000 series
Applications High-speed optical micrometer LS-9000 series
Unbeatable Performance in Automation and Sensing Applications
Measuring the outer diameter of a high-speed wire
Even vibrating targets are measured with high-speed.
Measuring the outer diameter of a shaft
Misaligned workpieces are adjusted and measured.
Measuring the outer diameter of an optic fiber
Enables 2D position measurement on a single device.
Measuring the outer diameter of an ultra-thin wire
Measuring the outer diameter and runout of a photocopier roller
Measuring the outer diameter of a motor shaft