High-speed, High-accuracy Digital Micrometer

LS-7000 series

Catalogs View Catalog

Specs High-speed, High-accuracy Digital Micrometer LS-7000 series

Measuring head: Large-diameter type/Standard type

Model

LS-7070M

LS-7070

LS-7030M

LS-7030

Image

Type

Large-diameter

Standard

Classification

with monitor camera

without monitor camera

with monitor camera

without monitor camera

Measurement range

0.5 to 65 mm 0.02" to 2.56"

0.3 to 30 mm 0.01" to 1.18"

Smallest detectable object

0.5 mm 0.02"

0.3 mm 0.01"

Transmitter/receiver distance

250 ±50 mm 9.84" ±1.97"

160 ±40 mm 6.30" ±1.57"

Repeatability

±0.2 µm ±0.000008"*1

±0.15 µm ±0.000006"*5

Measurement accuracy

±3 µm ±0.00012"*2

±2 µm ±0.00008"*6

Sampling cycle

2,400 samples/sec.*3

CCD scanning range

Approx. 69 mm 2.72"

Approx. 33 mm 1.30"

Light source

GaN green LED

Monitor camera

Provided

Not provided

Provided

Not provided

Environmental resistance

Enclosure rating

IP64*4

Ambient temperature

0 to +50 °C 32 to 122 °F

Relative humidity

35 to 85 % RH (No condensation)

Weight

Transmitter: Approx. 540 g,
Receiver: Approx. 770 g,
Base: Approx. 660 g

Transmitter: Approx. 540 g,
Receiver: Approx. 730 g,
Base: Approx. 660 g

Transmitter: Approx. 420 g,
Receiver: Approx. 570 g,
Base: Approx. 430 g

Transmitter: Approx. 420 g,
Receiver: Approx. 470 g,
Base: Approx. 430 g

*1 The value of ±2σ when the outer diameter of a rod 20 mm 0.79" in diameter is measured at the center of the measuring area while the number of averaging measurements is set to 512.
*2 The error when a moving rod 20 mm 0.79" in diameter is measured in the measuring area of 20 x 40 mm 0.39" x 0.79".
*3 1,200 samples/sec. when the mutual interference prevention function is used.
*4 The connector section is excluded.
*5 The value of ±2σ when the outer diameter of a rod 10 mm 0.39" in diameter is measured at the center of the measuring area while the number of averaging measurements is set to 512.
*6 The error when a moving rod 10 mm 0.39" in diameter is measured in the measuring area of 10 x 20 mm 0.39" x 0.79".

Back to top

Measuring head: Small-diameter type

Model

LS-7010M

LS-7010

Image

Type

Small-diameter

Classification

with monitor camera

without monitor camera

Measurement range

0.04 to 6 mm 0.002" to 0.24"

Smallest detectable object

0.04 mm 0.002"

Transmitter/receiver distance

60 ±5 mm 2.36" ±0.20"

Repeatability

±0.06 µm ±0.000002"*1

Measurement accuracy

±0.5 µm ±0.00002"*2

Sampling cycle

2,400 samples/sec.*3

CCD scanning range

Approx. 7 mm 0.28"

Light source

GaN green LED

Monitor camera

Provided

Not provided

Environmental resistance

Enclosure rating

IP64*4

Ambient temperature

0 to +50 °C 32 to 122 °F

Relative humidity

35 to 85 % RH (No condensation)

Weight

Transmitter: Approx. 140 g,
Receiver: Approx. 380 g,
Base: Approx. 220 g

Transmitter: Approx. 140 g,
Receiver: Approx. 340 g,
Base: Approx. 220 g

*1 The value of ±2σ when the outer diameter of a rod 1 mm 0.04" in diameter is measured at the center of the measuring area while the number of averaging measurements is set to 512.
*2 The error when a moving rod 1.0 mm 0.04" in diameter is measured in the measuring area of 2 x 4 mm 0.08" x 0.16".
*3 1,200 samples/sec. when the mutual interference prevention function is used.
*4 The connector section is excluded.

Back to top

Controller

Model

LS-7601*1

LS-7001*1

Image

Type

High-performance

Standard

No. of connectable sensor heads

2 (fully compatible for all head types)

2 (fully compatible for all head types except monitor (M) models)

Display

Measurement display

TFT 5.5-inch LCD display

Main display: 7-segment red LED (Character height: 20.3 mm 0.80")
Sub-display: 7-segment red LED (Character height: 9.9 mm 0.39") x 3

Minimum display unit

0.01 µm to 100 µm (7-level selectable)

Display range

±99.99999 to ±9,999.9 mm ±3.937" to ±393.7" (Linked to minimum display unit setting, mm/µm selectable)

Measurement position monitor

Monitor image (When the measuring head with the monitor function is connected.)

7-level display with a red LED

Tolerance check output display

5-level LCD indicator

Green LED (GO), Red LED x 2 (HI, LO)

Input terminal block

Synchronous 1, 2 input

Non-voltage input for OUT1

Auto-zero 1, 2 input

Reset 1, 2 input

Statistics 1, 2 input

Non-voltage input for OUT1

-

Program selection input

Non-voltage input x 4 inputs

Output terminal

Analog voltage output

±10 V x 2 outputs

Alarm output

NPN open-collector output (N.C.)

Total judgment output

NPN open-collector output for OUT1

Comparator ready output

Strobe 1, 2 output

Connector I/O

SUB mode

Statistical processing output

NPN open-collector output x 2 outputs*2

-

Function output

Selectable from focus, area check, and differential, NPN open-collector output x 2 outputs*2

5-level comparator output

NPN open-collector output for OUT2*2

Comparator ready output

Strobe output

BCD mode

BCD output

Measurement data output (Sign + 7 digits), OUT1/OUT2 selectable, NPN open-collector output*2

BCD selection output

NPN open-collector output*2

BCD selection input

Non-voltage input*2

Statistical processing input

Non-voltage input for OUT2

-

Synchronous input

Non-voltage input for OUT2

Reset input

Auto-zero input

Interface

RS-232C

Measurement data output and control I/O, printer (Baud rate can be selected up to 115,200 bps.)

Video output

Conforming to the NTSC system (PIN connector)

-

Major functions

Simultaneous measurement, Area designation, Calculation, Averaging, Calibration, 16-program memory,
Measurement modes, Auto-zero, Print-out, Abnormal value elimination, Transparent object measurement,
Measurement point display, Group comparison, Unacceptable value history, Trend display, Statistical processing,
Mutual interference prevention, Application function, etc.

Simultaneous measurement, Area designation, Calculation, Averaging, Calibration, 16-program memory,
Measurement modes, Auto-zero,Print-out, Abnormal value elimination, Transparent object measurement,
Mutual interference prevention, etc.

Rating

Power voltage

24 VDC ±10 %*3

Power consumption

1.2 A max.*3

0.7 A max.*3

Environmental resistance

Enclosure rating

IP64 (Panel surface only)

Ambient temperature

0 to +40 °C 32 to 104 °F

Relative humidity

35 to 85 % RH (No condensation)

Weight

Approx. 1,010 g

Approx. 820 g

*1 The rating of the NPN open-collector inside the terminal block is: 100 mA max. (40 V max.), residual voltage of 0.5 V max.
The rating of the NPN open-collector inside the connector I/O is: 30 mA max. (30 V max.), residual voltage of 0.5 V max.
The rating of non-voltage input is: ON voltage of 1 V max., OFF current of 0.6 mA max.
*2 Either SUB mode or BCD mode can be selected.
*3 AC power supply can be used when the LS-S11 (AC power supply stand) is connected.

Back to top

Setting Support Software

Model

LS-H1W

Image

Type

Setting Support Software

Operating System

Windows 11 Pro
Windows 10*1
Windows 7 (SP1 or later)*2
Windows Vista (SP2 or later)*3
Windows XP (SP3 or later)*4

Applicable product

LS-7600/7000 Series

CPU

Pentium III 400 MHz or higher

Memory capacity

64 MB or more

Available hard disk space

10 MB or more

Display

VGA (800 x 600 pixels) or more, 256 colors or more

PC interface

RS-232C (serial port) interface required

Note

Excel: Excel 2010/2007/2003/2002/2000

*1 Home, Pro, and Enterprise editions are supported.
*2 Home Premium, Professional, and Ultimate editions are supported.
*3 Ultimate, Business, Home Premium, and Home Basic editions are supported.
*4 Professional and Home editions are supported.

Back to top

AC power supply stand

Model

LS-S11

Image

Type

AC power supply stand

Applicable controller

LS-7001/LS-7601

Rating

Power voltage

100 to 240 VAC ±10 %, 50/60 Hz

Power consumption

110 VA max.

Environmental resistance

Ambient temperature

0 to +40 °C 32 to 104 °F

Relative humidity

35 to 85 % RH (No condensation)

Weight

Approx. 1.7 kg

Back to top