High-speed, High-accuracy Digital Micrometer
LS-7000 series
Transmitter - receiver Cable 1 m OP-42182
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-42182 | |||
Type | Cable between the receiver and transmitter | |||
Length | 1 m 3.3' | |||
Note | Up to two cables are connectable, provided that the total length is a maximum of 6 m 19.7'. | |||
Weight | Approx. 50 g |