High-speed Laser Scan Micrometer
LS-5000 series
Contact Us: 1-888-539-3623 Inquiry form
I/O Board, CE-compliant LS-B11
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LS-B11 | |||
Terminal block I/O | Analog voltage | ±10 V, Impedance 100 Ω | ||
Control output | NPN open-collector output, Maximum applicable voltage: 40 V, Maximum sink current: 100 mA | |||
Control input | No-voltage contact (such as a relay) or open-collector input. Use pins 17, 18, and 25 as the ground pins. Each ground pin is shared internally. |