High-speed Laser Scan Micrometer
LS-5000 series
Recommended Replaceable Products: High-speed optical micrometer - LS-9000 series
Contact Us: 1-888-539-3623 Inquiry form
Controller LS-5001
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LS-5001*1 | |||
Type | Separate display | |||
Input terminal block | Program selection input | Non-voltage input (contact/solid state) | ||
Laser stop input | ||||
Interface | RS-232C | Measurement data output and control output | ||
I/O board | Analog voltage output | ±10 V Output impedance: 100 Ω | ||
7-level comparator output | 100 mA max. (40 V max.) | |||
Timing input, Reset input, Auto-zero input | Non-voltage input (contact/solid state)*2 | |||
Rating | Power voltage | 24 VDC ±10 % | ||
Current consumption | 1.4 A or less | |||
Environmental resistance | Ambient temperature | 0 to +45 °C 32 to 113 °F (No freezing) | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Approx. 1.1 kg | |||
*1 The I/O board is handled as options. BCD output is available as an option. Please inquire with KEYENCE. |