Multi-Purpose CCD Laser Micrometer
IG series
Amplifier Unit, Panel Mount Type IG-1550
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | IG-1550 | |||
Type | Panel mount | |||
Main unit/Expansion unit | Expansion unit | |||
Analog output | No | |||
Power consumption | Normal | 2880 mW or less (at 30 V: 96 mA or less)*1 | ||
Power saving function (HALF) | 2300 mW (at 30 V: 77 mA or less)*1 | |||
Power saving function (ALL) | 2200 mW (at 30 V: 74 mA or less)*1 | |||
Digital display method | Dual 7-seg display | |||
Display range | -99.999 to +99.999, -99.99 to +99.99, -99.9 to +99.9, -99 to +99 (selectable) | |||
Display resolution | 1 µm 0.04 Mil, 10 µm 0.39 Mil, 100 µm 3.94 Mil, 1,000 µm 39.37 Mil (selectable) | |||
Output | Judgement output | NPN (PNP) open collector x3ch, 30 VDC (Power supply voltage) or less, residual voltage 1 V (2 V) or less, | ||
Response time (judgement output) | 1.96 to 4031.72 ms *3 | |||
Edge check output | NPN (PNP) open collector x1ch, 30 VDC (Power supply voltage) or less, residual voltage 1 V (2 V) or less, | |||
Analog voltage output | None | |||
Analog current output | ||||
Input | Gain input | Input time: 20 ms or more, Response delay time: 120 ms or less (Nonvolatile memory (EEPROM) 1.5 s or less) | ||
Reset input | Input time: 20 ms or more, Response delay time: 20 ms or less | |||
Timing input | Input time: 2 ms or more, Response delay time: 2 ms or less | |||
Zero shift input | Input time: 20 ms or more, Response delay time: 20 ms or less | |||
Bank A input/Bank B input | Input time: 20 ms or more, Response delay time: 20 ms or less *3 | |||
Laser emission stop input | Input time: 2 ms or more, Response delay time: 2 ms or less | |||
Rating | Power voltage | 10 to 30 VDC, including Ripple (P-P) 10 %, Class 2 or LPS | ||
Environmental resistance | Pollution degree | 2 | ||
Ambient temperature | -10 to +50 °C 14 to 122 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis | |||
Material | Main unit case/Front sheet: Polycarbonate, Key top: Polyacetal, Cable: PVC | |||
Accessories | Main body × 1, Panel mounting bracket × 1, Front protection cover × 1, | |||
Weight | Approx. 165 g (including supplied items) | |||
*1 The power consumption with slave units installed is the total of each amplifier unit's power consumption. |