Thrubeam Type Laser Detection Sensor
IB series
Sensor Head IB-10
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | IB-10 | |||
Light source | Wavelength | 660 nm (Visible light semiconductor laser) | ||
Laser Class | Class 1 Laser Product (IEC 60825-1, FDA (CDRH) Part 1040.10*1) | |||
Installation distance | 0 to 300 mm 11.81" | |||
Measurement range | 10 mm 0.39" | |||
Sampling cycle | 12,500 times/sec. (80 µs) | |||
Minimum detection target | ø0.1 mm ø0.004"*2 | |||
Repeatability | 5 µm 0.20 Mil*3 | |||
Temperature characteristics | ±0.1 % of F.S./°C (±10 µm 0.39 Mil)*4 | |||
Operating indicators | Laser emission warning indicator: green LED | |||
Environmental resistance | Ambient light | Incandescent lamp: 10,000 lux, Solar light: 10,000 lux | ||
Ambient temperature | 0 to +50 °C 32 to 122 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis | |||
Material | Case | Galvanized die cast | ||
Lens cover | Glass | |||
Cable | PVC (2 m 6.6') | |||
Weight | Approx. 220 g | |||
*1 The classification for FDA (CDRH) is implemented based on IEC60825-1 in accordance with the requirements of Laser Notice. |