3D Interference Measurement Sensor
WI-5000 series
Sensor head connecting cable (10m straight Standard) WI-C10
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | WI-C10 | |||
Type | Sensor head connecting cable, Standard | |||
Cable end | Straight | |||
Length | 10 m 32.81' |