Instantly measure 80000 points over a maximum measurement area of 10 × 10 mm 0.39" × 0.39".
Utilizing the principles of white light interferometry, the WI-5000 Series is not affected by material type, color, or blind spots, allowing for high-accuracy, micron-level measurement.
-

Stop the target directly under the sensor head.
(The minimum required stop time is 0.12 seconds.)
-

Light is used to acquire 80000 points of height data.
-

Height data is used to calculate various dimensions.
Measurement in as little as 0.13 seconds