2D/3D Laser Profiler
LJ-X8000 series
Sensor head LJ-X8400
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LJ-X8400 | |||
Reference distance | 380 mm 14.96" | |||
Measurement range | Z-axis (height) | ±60 mm ±2.36" (+95 to -220 mm +3.74" to -8.66" *1) (F.S.=315 mm 12.40") | ||
X-axis (width) | NEAR side | 180 mm 7.09" (163 mm 6.42" *1) | ||
Reference distance | 210 mm 8.27" | |||
FAR side | 240 mm 9.45" (320 mm 12.60" *1) | |||
Light source | Blue semiconductor laser | |||
Light source | Wavelength | 405 nm (visible light) | ||
Laser class | Class 2M laser product (IEC60825-1, FDA (CDRH) Part 1040.10 *2) *3 | |||
Output | 10 mW | |||
Spot size | Approx. 275 mm × 249 μm 10.83" × 0.0098" (reference distance) | |||
Repeatability | Z-axis (height) | 5 μm 0.000197" *4*5 | ||
X-axis (width) | 10 μm 0.0004" *4*6 | |||
Linearity | Z-axis (height) | Reference distance: ±60 mm ±2.36" ±0.025% of F.S. (±0.003%) | ||
Profile data interval | X-axis (width) | 75 μm 0.0030" (50 μm 0.0020"~) | ||
Profile data count | 3200 points | |||
HDR (high dynamic range) | Single-shot HDR *9 | |||
Laser irradiation position confirmation function | Light source | Blue LED (405 nm) | ||
Temperature characteristic | 0.01% of F.S./°C | |||
Environmental resistance | Enclosure rating | IP67 (IEC60529) *10 | ||
Ambient light | Incandescent lamp: 10,000 lux or less *11 | |||
Ambient temperature | 0 to +45°C 32 to +113°F *12 | |||
Relative humidity | 85% RH or less (no condensation) | |||
Vibration resistance | 10 to 57 Hz, double amplitude 1.5 mm 0.06"; 3 hours each for X, Y, and Z axes | |||
Shock resistance | 15 G / 6 msec | |||
Material | Aluminum | |||
Weight | Approx. 1300 g 2.87 lb | |||
*1 When range is extended. |